CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 1 1/2 in |
Bearing Number |
N/A G1108KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A LCJ1 1/2 |
Dimensions
Total Length L |
N/A 130.2 mm5.126 in |
Housing Width A |
N/A 38.1 mm1.5 in |
Flange Thickness A1 |
N/A 14.3 mm0.563 in |
Bolt Hole Spacing |
N/A 101.6 mm4 in |
Bolt Hole Size N |
N/A 12 mm0.472 in |
Center of Bearing from Housing End A2 |
N/A 24.4 mm0.961 in |
Dimension B1 |
N/A 56.4 mm2.22 in |
Dimension S1 |
N/A 35 mm1.378 in |
Dimension D |
N/A 98.4 mm3.874 in |
Dimension E |
N/A 59.3 mm2.335 in |
Dimension d1 |
N/A 60.3 mm2.374 in |
Bolt Size |
N/A M12 |