CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 1 15/16 in |
Bearing Number |
N/A G1115KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A LCJ1 15/16 |
Dimensions
Total Length L |
N/A 142.9 mm5.626 in |
Housing Width A |
N/A 42.9 mm1.689 in |
Flange Thickness A1 |
N/A 14.3 mm0.563 in |
Bolt Hole Spacing |
N/A 111.1 mm4.374 in |
Bolt Hole Size N |
N/A 16 mm0.63 in |
Center of Bearing from Housing End A2 |
N/A 28.3 mm1.114 in |
Dimension B1 |
N/A 62.7 mm2.469 in |
Dimension S1 |
N/A 38.1 mm1.5 in |
Dimension D |
N/A 112.7 mm4.437 in |
Dimension E |
N/A 66.4 mm2.614 in |
Dimension d1 |
N/A 69.9 mm2.752 in |
Bolt Size |
N/A M16 |