CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Medium-Duty |
Shaft Size d |
N/A 1 1/2 in |
Bearing Number |
N/A GN108KRRB |
Seal Type |
N/A Labyrinth Seal |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A LCJO11/2 |
Dimensions
Total Length L |
N/A 136.5 mm5.374 in |
Housing Width A |
N/A 44.4 mm1.748 in |
Flange Thickness A1 |
N/A 15.9 mm0.626 in |
Bolt Hole Spacing |
N/A 104.8 mm4.126 in |
Bolt Hole Size N |
N/A 14 mm0.551 in |
Center of Bearing from Housing End A2 |
N/A 23.5 mm0.925 in |
Dimension B1 |
N/A 57.2 mm2.252 in |
Dimension S1 |
N/A 37.4 mm1.472 in |
Dimension D |
N/A 114.300 mm4.5000 in |
Dimension E |
N/A 60.8 mm2.394 in |
Dimension d1 |
N/A 63.5 mm2.5 in |
Bolt Size |
N/A M14 |