CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Medium-Duty |
Shaft Size d |
N/A 1 11/16 in |
Bearing Number |
N/A GN111KRRB |
Seal Type |
N/A Labyrinth Seal |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A LCJO111/16 |
Dimensions
Total Length L |
N/A 142.9 mm5.626 in |
Housing Width A |
N/A 46.8 mm1.843 in |
Flange Thickness A1 |
N/A 17.5 mm0.689 in |
Bolt Hole Spacing |
N/A 111.1 mm4.374 in |
Bolt Hole Size N |
N/A 14 mm0.551 in |
Center of Bearing from Housing End A2 |
N/A 23.5 mm0.925 in |
Dimension B1 |
N/A 58.7 mm2.3110 in |
Dimension S1 |
N/A 38.9 mm1.531 in |
Dimension D |
N/A 123.8 mm4.874 in |
Dimension E |
N/A 62.4 mm2.457 in |
Dimension d1 |
N/A 69.9 mm2.752 in |
Bolt Size |
N/A M14 |