CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 2 11/16 in |
Bearing Number |
N/A G1211KRRB TDCF |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A RCJ2 11/16 NT |
Dimensions
Total Length L |
N/A 187.3 mm7.374 in |
Housing Width A |
N/A 63.5 mm2.5 in |
Flange Thickness A1 |
N/A 19.1 mm0.752 in |
Bolt Hole Spacing |
N/A 149.2 mm5.874 in |
Bolt Hole Size N |
N/A 16 mm0.63 in |
Center of Bearing from Housing End A2 |
N/A 45.1 mm1.776 in |
Dimension B1 |
N/A 85.6 mm3.372 in |
Dimension S1 |
N/A 45.3 mm1.783 in |
Dimension D |
N/A 152.400 mm6 in |
Dimension E |
N/A 90.3 mm3.555 in |
Dimension d1 |
N/A 96.8 mm3.811 in |
Bolt Size |
N/A M16 |