CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Medium-Duty |
Shaft Size d |
N/A 1 15/16 in |
Bearing Number |
N/A GN115KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A RCJO115/16 |
Dimensions
Total Length L |
N/A 165.1 mm6-1/2 in |
Housing Width A |
N/A 53.2 mm2.094 in |
Flange Thickness A1 |
N/A 17.5 mm0.689 in |
Bolt Hole Spacing |
N/A 130.2 mm5.126 in |
Bolt Hole Size N |
N/A 16 mm0.63 in |
Center of Bearing from Housing End A2 |
N/A 28.3 mm1.114 in |
Dimension B1 |
N/A 66.7 mm2.6260 in |
Dimension S1 |
N/A 42.1 mm1.657 in |
Dimension D |
N/A 141.3 mm5.563 in |
Dimension E |
N/A 70.4 mm2.772 in |
Dimension d1 |
N/A 75.8 mm2.984 in |
Bolt Size |
N/A M16 |