CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Medium-Duty |
Shaft Size d |
N/A 1 7/16 in |
Bearing Number |
N/A GN107KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A RCJO17/16 |
Dimensions
Total Length L |
N/A 130.2 mm5.126 in |
Housing Width A |
N/A 40.5 mm1.594 in |
Flange Thickness A1 |
N/A 15.9 mm0.626 in |
Bolt Hole Spacing |
N/A 101.6 mm4 in |
Bolt Hole Size N |
N/A 12 mm0.472 in |
Center of Bearing from Housing End A2 |
N/A 22 mm0.866 in |
Dimension B1 |
N/A 51.6 mm2.031 in |
Dimension S1 |
N/A 33.3 mm1.311 in |
Dimension D |
N/A 104.8 mm4.126 in |
Dimension E |
N/A 55.3 mm2.177 in |
Dimension d1 |
N/A 55.6 mm2.189 in |
Bolt Size |
N/A M12 |