CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Medium-Duty |
Shaft Size d |
N/A 2 11/16 in |
Bearing Number |
N/A GN211KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A RCJO211/16 |
Dimensions
Total Length L |
N/A 225.4 mm8.874 in |
Housing Width A |
N/A 72.2 mm2.843 in |
Flange Thickness A1 |
N/A 22.2 mm0.874 in |
Bolt Hole Spacing |
N/A 177.8 mm7 in |
Bolt Hole Size N |
N/A 22 mm0.866 in |
Center of Bearing from Housing End A2 |
N/A 34.6 mm1.362 in |
Dimension B1 |
N/A 88.9 mm3-1/2 in |
Dimension S1 |
N/A 54.8 mm2.157 in |
Dimension D |
N/A 185.7 mm7.311 in |
Dimension E |
N/A 89.4 mm3.52 in |
Dimension d1 |
N/A 101.6 mm4 in |
Bolt Size |
N/A M22 |