CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Medium-Duty |
Shaft Size d |
N/A 2 15/16 in |
Bearing Number |
N/A GN215KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A RCJO215/16 |
Dimensions
Total Length L |
N/A 231.8 mm9.126 in |
Housing Width A |
N/A 77.8 mm3.063 in |
Flange Thickness A1 |
N/A 22.2 mm0.874 in |
Bolt Hole Spacing |
N/A 184.2 mm7.252 in |
Bolt Hole Size N |
N/A 22 mm0.866 in |
Center of Bearing from Housing End A2 |
N/A 42.6 mm1.677 in |
Dimension B1 |
N/A 100 mm3.937 in |
Dimension S1 |
N/A 62.7 mm2.469 in |
Dimension D |
N/A 198.4 mm7.811 in |
Dimension E |
N/A 105.3 mm4.146 in |
Dimension d1 |
N/A 112.7 mm4.437 in |
Bolt Size |
N/A M22 |