CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Medium-Duty |
Shaft Size d |
N/A 3 15/16 in |
Bearing Number |
N/A GN315KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A RCJO315/16 |
Dimensions
Total Length L |
N/A 317.5 mm12.5 in |
Housing Width A |
N/A 96.8 mm3.811 in |
Flange Thickness A1 |
N/A 31.8 mm1.252 in |
Bolt Hole Spacing |
N/A 241.3 mm9.5 in |
Bolt Hole Size N |
N/A 27 mm1.063 in |
Center of Bearing from Housing End A2 |
N/A 55 mm2.165 in |
Dimension B1 |
N/A 129.6 mm5.102 in |
Dimension S1 |
N/A 79.6 mm3.134 in |
Dimension D |
N/A 266.7 mm10.5 in |
Dimension E |
N/A 133.6 mm5.26 in |
Dimension d1 |
N/A 146.1 mm5.752 in |
Bolt Size |
N/A M27 |