CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Medium-Duty |
Shaft Size d |
N/A 1 in |
Bearing Number |
N/A G1100KRRB |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A RFDR1 |
Dimensions
Total Length H |
N/A 95.2 mm3.75 in |
Housing Width A |
N/A 19.8 mm0.781 in |
Flange Thickness A1 |
N/A 10.7 mm0.422 in |
Bolt Hole Spacing |
N/A 76.2 mm3 in |
Bolt Hole Size N |
N/A 8.7 mm0.344 in |
Dimension K |
N/A 6.7 mm0.266 in |
Dimension B1 |
N/A 44.4 mm1.748 in |
Dimension S1 |
N/A 26.9 mm1.059 in |
Dimension d1 |
N/A 38.1 mm1.5 in |
Bolt Size |
N/A M12 |