CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Medium-Duty |
Shaft Size d |
N/A 1 1/8 in |
Bearing Number |
N/A G1102KRRB |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A RFDR1 1/8 |
Dimensions
Total Length H |
N/A 112.7 mm4.438 in |
Housing Width A |
N/A 22.2 mm0.875 in |
Flange Thickness A1 |
N/A 11.9 mm0.469 in |
Bolt Hole Spacing |
N/A 90.5 mm3.563 in |
Bolt Hole Size N |
N/A 10.3 mm0.406 in |
Dimension K |
N/A 6.4 mm0.250 in |
Dimension B1 |
N/A 48.4 mm1.906 in |
Dimension S1 |
N/A 30.1 mm1.185 in |
Dimension d1 |
N/A 44.1 mm1.736 in |
Bolt Size |
N/A M12 |