CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Standard |
Shaft Size d |
N/A 35 mm |
Bearing Number |
N/A GRAE35RRB |
Seal Type |
N/A Molded Shroud |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A VCJ35 |
Dimensions
Total Length L |
N/A 117.5 mm4.626 in |
Housing Width A |
N/A 31.8 mm1.252 in |
Flange Thickness A1 |
N/A 13.5 mm0.531 in |
Bolt Hole Spacing |
N/A 92.08 mm3.625 in |
Bolt Hole Size N |
N/A 12 mm0.472 in |
Center of Bearing from Housing End A2 |
N/A 21.1 mm0.831 in |
Dimension B1 |
N/A 38.9 mm1.531 in |
Dimension S1 |
N/A 29.4 mm1.157 in |
Dimension D |
N/A 88.900 mm3 1/2 in |
Dimension E |
N/A 50.5 mm1.988 in |
Dimension d1 |
N/A 54 mm2.126 in |
Bolt Size |
N/A M12 |