CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 20 mm |
Bearing Number |
N/A GKYE20RRB |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A KCJ 20 |
Dimensions
Total Length L |
N/A 85.3 mm3.359 in |
Housing Width A |
N/A 27.8 mm1.094 in |
Bolt Hole Spacing |
N/A 63.5 mm2.5 in |
Bolt Hole Size N |
N/A 10 mm0.394 in |
Flange Thickness A1 |
N/A 11.1 mm0.437 in |
Center of Bearing from Housing End A2 |
N/A 19.3 mm0.76 in |
Inside Ring Width B |
N/A 25.15 mm0.99 in |
Dimension S1 |
N/A 18.15 mm0.714 in |
Dimension E |
N/A 37.3 mm1.469 in |
Dimension F |
N/A 28.51 mm1.1225 in |
Bolt Size |
N/A M10 |