CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 25 mm |
Bearing Number |
N/A GKYE25RRB |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A KCJ 25 |
Dimensions
Total Length L |
N/A 94.9 mm3.734 in |
Housing Width A |
N/A 27.9 mm1.098 in |
Bolt Hole Spacing |
N/A 69.9 mm2.75 in |
Bolt Hole Size N |
N/A 10 mm0.394 in |
Flange Thickness A1 |
N/A 12.7 mm0.5 in |
Center of Bearing from Housing End A2 |
N/A 19.4 mm0.764 in |
Inside Ring Width B |
N/A 28.12 mm1.107 in |
Dimension S1 |
N/A 20.62 mm0.812 in |
Dimension E |
N/A 39.7 mm1.563 in |
Dimension F |
N/A 33.6 mm1.323 in |
Bolt Size |
N/A M10 |