CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 1 3/16 in |
Bearing Number |
N/A GKY103RRB |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A KCJ1 3/16 |
Dimensions
Total Length L |
N/A 108 mm4.25 in |
Housing Width A |
N/A 29.9 mm1.177 in |
Bolt Hole Spacing |
N/A 82.6 mm3.25 in |
Bolt Hole Size N |
N/A 10 mm0.394 in |
Flange Thickness A1 |
N/A 13.5 mm0.531 in |
Center of Bearing from Housing End A2 |
N/A 20.06 mm0.79 in |
Inside Ring Width B |
N/A 31.37 mm1.235 in |
Dimension S1 |
N/A 22.37 mm0.881 in |
Dimension E |
N/A 41.3 mm1.625 in |
Dimension F |
N/A 40.39 mm1.59 in |
Bolt Size |
N/A M10 |