CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 1 7/16 in |
Bearing Number |
N/A GKY107RRB |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A KCJ1 7/16 |
Dimensions
Total Length L |
N/A 117.5 mm4 5/8 in |
Housing Width A |
N/A 31.8 mm1.252 in |
Bolt Hole Spacing |
N/A 92.1 mm3.625 in |
Bolt Hole Size N |
N/A 12 mm0.472 in |
Flange Thickness A1 |
N/A 13.5 mm0.531 in |
Center of Bearing from Housing End A2 |
N/A 20.75 mm0.817 in |
Inside Ring Width B |
N/A 36.68 mm1.444 in |
Dimension S1 |
N/A 27.18 mm1.07 in |
Dimension E |
N/A 46 mm1.813 in |
Dimension F |
N/A 47.24 mm1.86 in |
Bolt Size |
N/A M10 |