CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Standard |
Shaft Size d |
N/A 2 in |
Bearing Number |
N/A GYA115RRB2 |
Seal Type |
N/A Molded Shroud |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A SCJ2S |
Dimensions
Total Length L |
N/A 142.9 mm5.626 in |
Housing Width A |
N/A 28.6 mm1.126 in |
Bolt Hole Spacing |
N/A 111.12 mm4 3/8 in |
Bolt Hole Size N |
N/A 16 mm0.63 in |
Flange Thickness A1 |
N/A 16.7 mm0.657 in |
Center of Bearing from Housing End A2 |
N/A 15.1 mm0.594 in |
Inside Ring Width B |
N/A 44.3 mm1.744 in |
Dimension S1 |
N/A 30.84 mm1.214 in |
Dimension D |
N/A 112.7 mm4.437 in |
Dimension E |
N/A 46 mm1.811 in |
Dimension F |
N/A 62.7 mm2.469 in |
Bolt Size |
N/A M16 |