CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 30 mm |
Bearing Number |
N/A GYE30KRRB SGT |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A YCJ30 SGT |
Dimensions
Total Length L |
N/A 107.9 mm4.248 in |
Housing Width A |
N/A 29.9 mm1.177 in |
Bolt Hole Spacing |
N/A 82.6 mm3.252 in |
Bolt Hole Size N |
N/A 10 mm0.394 in |
Flange Thickness A1 |
N/A 13.5 mm0.531 in |
Center of Bearing from Housing End A2 |
N/A 20.06 mm0.79 in |
Inside Ring Width B |
N/A 39.1 mm1.539 in |
Dimension S1 |
N/A 23.24 mm0.915 in |
Dimension D |
N/A 76.2 mm3 in |
Dimension E |
N/A 43.46 mm1.711 in |
Dimension F |
N/A 40.31 mm1.5870 in |
Bolt Size |
N/A M10 |