CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 2 15/16 in |
Bearing Number |
N/A GY1215KRRB SGT |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A YCJ2 15/16 SGT |
Dimensions
Total Length L |
N/A 196.8 mm7.748 in |
Housing Width A |
N/A 66.7 mm2.626 in |
Bolt Hole Spacing |
N/A 152.4 mm6 in |
Bolt Hole Size N |
N/A 20 mm0.7835 in |
Flange Thickness A1 |
N/A 23.8 mm0.937 in |
Center of Bearing from Housing End A2 |
N/A 41.8 mm1.646 in |
Inside Ring Width B |
N/A 77.8 mm3.063 in |
Dimension S1 |
N/A 44.48 mm1.751 in |
Dimension E |
N/A 86.2 mm3.394 in |
Dimension F |
N/A 91.9 mm3.618 in |
Bolt Size |
N/A M20 |