CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Medium-Duty |
Shaft Size d |
N/A 2 1/2 in |
Bearing Number |
N/A GYM1208KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A YCJM21/2 |
Dimensions
Total Length L |
N/A 187.3 mm7.374 in |
Housing Width A |
N/A 63.5 mm2.5 in |
Bolt Hole Spacing |
N/A 149.2 mm5.874 in |
Bolt Hole Size N |
N/A 16 mm0.63 in |
Flange Thickness A1 |
N/A 19 mm0.748 in |
Center of Bearing from Housing End A2 |
N/A 38.6 mm1.52 in |
Inside Ring Width B |
N/A 69.85 mm2.75 in |
Dimension S1 |
N/A 42.84 mm1.687 in |
Dimension D |
N/A 152.400 mm6 in |
Dimension E |
N/A 81.5 mm3.209 in |
Dimension F |
N/A 76.48 mm3.011 in |
Bolt Size |
N/A M16 |