CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Shaft Size d

N/A 30 mm

Bearing Type

N/A Ball Bearing

Bearing Number

N/A GE30KRRB

Dimensions

Dimension A

N/A 38.1 mm1.5 in

Dimension D

N/A 88.900 mm3 1/2 in

Dimension E1

N/A 0.438 in11.1 mm

Dimension B1

N/A 48.4 mm1.906 in

Dimension d1

N/A 44.1 mm1.736 in

Dimension S1

N/A 30.1 mm1.185 in

Basic Load Ratings

Static Load Rating

N/A 11300 N2530 lbf

Dynamic Load Rating

N/A 21600 N4850 lbf