CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Shaft Size d

N/A 2 3/16 in

Bearing Type

N/A Ball Bearing

Bearing Number

N/A G1203KRRB

Dimensions

Dimension A

N/A 58.7 mm2.313 in

Dimension D

N/A 125.41 mm4.938 in

Dimension E1

N/A 0.563 in14.3 mm

Dimension B1

N/A 71.4 mm2.811 in

Dimension d1

N/A 76.2 mm3 in

Dimension S1

N/A 43.6 mm1.717 in

Basic Load Ratings

Static Load Rating

N/A 29200 N6570 lbf

Dynamic Load Rating

N/A 48100 N10800 lbf