CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Shaft Size d

N/A 1 in

Bearing Type

N/A Ball Bearing

Bearing Number

N/A RA100RR

Dimensions

Dimension A

N/A 19.8 mm0.781 in

Dimension A1

N/A 17.5 mm0.688 in

Dimension D

N/A 57.2 mm2.2500 in

Dimension B1

N/A 31 mm1.22 in

Dimension M

N/A 44.4 mm1.75 in

Dimension d1

N/A 38.1 mm1.5 in

Dimension S1

N/A 23.51 mm0.926 in

Dimension T

N/A 9.9 mm0.391 in

Basic Load Ratings

Housing Radial Load Rating

N/A 1340 N300 lb

Static Load Rating

N/A 7800 N1750 lbf

Dynamic Load Rating

N/A 15500 N3490 lbf