CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Shaft Size d

N/A 5/8 in

Bearing Type

N/A Ball Bearing

Bearing Number

N/A RA010RR

Dimensions

Dimension A

N/A 25.4 mm1 in

Dimension D

N/A 64.3 mm2.531 in

Dimension B1

N/A 28.6 mm1.126 in

Dimension M

N/A 34.9 mm1.375 in

Dimension d1

N/A 28.6 mm1.126 in

Dimension S1

N/A 22.1 mm0.87 in

Dimension T

N/A 12.7 mm0.5 in

Basic Load Ratings

Housing Radial Load Rating

N/A 880 N200 lb

Static Load Rating

N/A 4700 N1070 lbf

Dynamic Load Rating

N/A 10700 N2380 lbf