CAD (0)
▾
Unit of Measure
Specifications
Shaft Size d |
N/A 1 3/8 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A G1106KRRB |
Housing Construction |
N/A Two Piece Housing |
Dimensions
Outside Diameter H |
N/A 122.2 mm4.813 in |
Dimension K |
N/A 51.2 mm2.016 in |
Dimension K1 |
N/A 15.5 mm0.609 in |
Bolt Hole Spacing J |
N/A 100 mm3.938 in |
Dimension A1 |
N/A 6.8 mm0.268 in |
Dimension A |
N/A 22.2 mm0.875 in |
Dimension N |
N/A 10.3 mm0.406 in |
Dimension H2 |
N/A 81 mm3.188 in |
Dimension E1 |
N/A 32.9 mm1.406 in |
Diameter d1 |
N/A 54 mm2.125 in |
Short Shank - P |
N/A 0.28 mm0.011 in |
Long Shank - P |
N/A 2.64 mm0.104 in |
Flange Hole Diam. To Clear Sq. Shank |
N/A 15.1 mm0.594 in |