CAD (0)
▾
Unit of Measure
Specifications
Shaft Size d |
N/A 1 15/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A RA115RRB |
Stamping Size |
N/A 90MS |
Housing Construction |
N/A Two Piece Housing |
Dimensions
Outside Diameter H |
N/A 155.6 mm6-1/8 in |
Dimension K |
N/A 43.7 mm1.72 in |
Bolt Hole Spacing J |
N/A 127 mm5 in |
Dimension A1 |
N/A 7.56 mm0.3 in |
Dimension A |
N/A 22.2 mm0.875 in |
Dimension N |
N/A 13.5 mm0.531 in |
Dimension H2 |
N/A 101.6 mm4 in |
Dimension E |
N/A 36.5 mm1.438 in |
Diameter d1 |
N/A 69.8 mm2.75 in |
Short Shank - P |
N/A 0 mm0 in |
Long Shank - P |
N/A 1.96 mm0.077 in |
Flange Hole Diam. To Clear Sq. Shank |
N/A 19.4 mm0.766 in |