CAD (0)
▾
Unit of Measure
Specifications
Shaft Size d |
N/A 5/8 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A RA010RRB |
Stamping Size |
N/A 40MS |
Housing Construction |
N/A Two Piece Housing |
Dimensions
Outside Diameter H |
N/A 81 mm3.188 in |
Dimension K |
N/A 28.6 mm1.126 in |
Bolt Hole Spacing J |
N/A 63.5 mm2.5 in |
Dimension A1 |
N/A 3.81 mm0.15 in |
Dimension A |
N/A 14.2 mm0.563 in |
Dimension N |
N/A 7.1 mm0.281 in |
Dimension H2 |
N/A 49.2 mm1.938 in |
Dimension E |
N/A 23.8 mm0.938 in |
Diameter d1 |
N/A 28.6 mm1.125 in |
Short Shank - P |
N/A 0.15 mm0.006 in |
Long Shank - P |
N/A 2.54 mm0.1 in |
Flange Hole Diam. To Clear Sq. Shank |
N/A 10.3 mm0.406 in |