CAD (0)
▾
Unit of Measure
Specifications
Shaft Size d |
N/A 1 1/2 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A G1108KRRB |
Stamping Size |
N/A 80MS |
Housing Construction |
N/A Two Piece Housing |
Dimensions
Outside Diameter H |
N/A 147.6 mm5.813 in |
Dimension K |
N/A 56.4 mm2.22 in |
Bolt Hole Spacing J |
N/A 119.1 mm4.688 in |
Dimension A1 |
N/A 6.8 mm0.268 in |
Dimension A |
N/A 20.6 mm0.813 in |
Dimension N |
N/A 13.5 mm0.531 in |
Dimension H2 |
N/A 90.5 mm3.563 in |
Dimension E |
N/A 38.1 mm1.5 in |
Diameter d1 |
N/A 60.3 mm2.375 in |
Short Shank - P |
N/A 2.72 mm0.013 in |
Long Shank - P |
N/A 2.72 mm0.107 in |
Flange Hole Diam. To Clear Sq. Shank |
N/A 19.4 mm0.766 in |