CAD (0)
▾
Unit of Measure
Specifications
Shaft Size d |
N/A 1 5/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A G1105KRRB |
Stamping Size |
N/A 72MS |
Housing Construction |
N/A Two Piece Housing |
Dimensions
Outside Diameter H |
N/A 122.2 mm4.813 in |
Dimension K |
N/A 51.2 mm2.016 in |
Bolt Hole Spacing J |
N/A 100 mm3.938 in |
Dimension A1 |
N/A 5.28 mm0.208 in |
Dimension A |
N/A 19 mm0.75 in |
Dimension N |
N/A 10.3 mm0.406 in |
Dimension H2 |
N/A 81 mm3.188 in |
Dimension E |
N/A 34.9 mm1.375 in |
Diameter d1 |
N/A 54 mm2.125 in |
Short Shank - P |
N/A 2.64 mm0.011 in |
Long Shank - P |
N/A 2.64 mm0.104 in |
Flange Hole Diam. To Clear Sq. Shank |
N/A 15.1 mm0.594 in |