CAD (0)
▾
Unit of Measure
Specifications
Shaft Size d |
N/A 3/4 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A G1012KRRB |
Stamping Size |
N/A 47MS |
Housing Construction |
N/A Two Piece Housing |
Dimensions
Outside Diameter H |
N/A 90.5 mm3.563 in |
Dimension K |
N/A 43.7 mm1.72 in |
Bolt Hole Spacing J |
N/A 71.4 mm2.813 in |
Dimension A1 |
N/A 4.22 mm0.166 in |
Dimension A |
N/A 15.8 mm0.625 in |
Dimension N |
N/A 8.7 mm0.344 in |
Dimension H2 |
N/A 55.6 mm2.188 in |
Dimension E |
N/A 28.6 mm1.125 in |
Diameter d1 |
N/A 33.3 mm1.313 in |
Short Shank - P |
N/A 2.92 mm0.021 in |
Long Shank - P |
N/A 2.92 mm0.115 in |
Flange Hole Diam. To Clear Sq. Shank |
N/A 12.7 mm0.5 in |