CAD (0)
▾
Unit of Measure
Specifications
Shaft Size d |
N/A 20 mm |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A RAE20RRB |
Stamping Size |
N/A 47MSTR |
Housing Construction |
N/A Two Piece Housing |
Dimensions
Flange Thickness A1 |
N/A 4.2 mm0.166 in |
Outside Diameter H |
N/A 90.5 mm3.563 in |
Dimension H1 |
N/A 33.3 mm1.313 in |
Minimum Frame Openning H2 |
N/A 55.6 mm2.188 in |
Total Height H3 |
N/A 76.2 mm3 in |
Bolt Circle Diameter J |
N/A 71.4 mm2.813 in |
Boly Hole Size N |
N/A 8.7 mm0.344 in |
Dimension E |
N/A 25 mm0.984 in |
Dimension K |
N/A 6.4 mm0.250 in |
Dimension L1 |
N/A 27 mm1.063 in |
Dimension N2 |
N/A 12.7 mm0.5 in |
Dimension d1 |
N/A 33.3 mm1.311 in |
Short Shank - P |
N/A 0.15 mm0.006 in |
Long Shank - P |
N/A 2.54 mm0.1 in |