CAD (0)
▾
Unit of Measure
Specifications
Shaft Size d |
N/A 30 mm |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A RAE30RRB |
Stamping Size |
N/A 62MSTR |
Housing Construction |
N/A Two Piece Housing |
Dimensions
Flange Thickness A1 |
N/A 5.3 mm0.208 in |
Outside Diameter H |
N/A 112.7 mm4.438 in |
Dimension H1 |
N/A 38.1 mm1.5 in |
Minimum Frame Openning H2 |
N/A 71.4 mm2.813 in |
Total Height H3 |
N/A 93.7 mm3.688 in |
Bolt Circle Diameter J |
N/A 90.5 mm3.563 in |
Boly Hole Size N |
N/A 10.3 mm0.406 in |
Dimension E |
N/A 29 mm1.141 in |
Dimension K |
N/A 6.7 mm0.266 in |
Dimension L1 |
N/A 25.4 mm1 in |
Dimension N2 |
N/A 15.1 mm0.594 in |
Dimension d1 |
N/A 44.1 mm1.736 in |
Short Shank - P |
N/A 0.28 mm0.011 in |
Long Shank - P |
N/A 2.64 mm0.104 in |