CAD (0)
▾
Unit of Measure
Specifications
Shaft Size d |
N/A 35 mm |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A E35KRRB |
Stamping Size |
N/A 72MSTR |
Housing Construction |
N/A Two Piece Housing |
Dimensions
Flange Thickness A1 |
N/A 5.3 mm0.208 in |
Outside Diameter H |
N/A 127 mm5 in |
Dimension H1 |
N/A 44.4 mm1.75 in |
Minimum Frame Openning H2 |
N/A 81 mm3.188 in |
Total Height H3 |
N/A 105.6 mm4.156 in |
Bolt Circle Diameter J |
N/A 100 mm3.938 in |
Boly Hole Size N |
N/A 10.3 mm0.406 in |
Dimension E |
N/A 34.9 mm1.375 in |
Dimension K |
N/A 16.3 mm0.641 in |
Dimension L1 |
N/A 32.1 mm1.266 in |
Dimension N2 |
N/A 15.1 mm0.594 in |
Dimension d1 |
N/A 54 mm2.126 in |
Short Shank - P |
N/A 0.028 mm0.011 in |
Long Shank - P |
N/A 2.64 mm0.104 in |