CAD (0)
▾
Unit of Measure
Specifications
Shaft Size d |
N/A 1 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A 1100KRRB |
Stamping Size |
N/A 52MSTR |
Housing Construction |
N/A Two Piece Housing |
Dimensions
Flange Thickness A1 |
N/A 4.2 mm0.166 in |
Outside Diameter H |
N/A 95.2 mm3.7500 in |
Dimension H1 |
N/A 34.9 mm1.375 in |
Minimum Frame Openning H2 |
N/A 60.3 mm2.375 in |
Total Height H3 |
N/A 79.4 mm3.125 in |
Bolt Circle Diameter J |
N/A 76.2 mm3 in |
Boly Hole Size N |
N/A 8.7 mm0.344 in |
Dimension E |
N/A 28.6 mm1.125 in |
Dimension K |
N/A 15.1 mm0.594 in |
Dimension L1 |
N/A 27.8 mm1.094 in |
Dimension N2 |
N/A 12.7 mm0.5 in |
Dimension d1 |
N/A 38.1 mm1.5 in |
Short Shank - P |
N/A 0.53 mm0.021 in |
Long Shank - P |
N/A 2.92 mm0.115 in |