CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Shaft Size d

N/A 1 5/16 in

Bearing Type

N/A Ball Bearing

Bearing Number

N/A 1105KRRB

Stamping Size

N/A 72MSTR

Housing Construction

N/A Two Piece Housing

Dimensions

Flange Thickness A1

N/A 5.3 mm0.208 in

Outside Diameter H

N/A 127 mm5 in

Dimension H1

N/A 44.4 mm1.75 in

Minimum Frame Openning H2

N/A 81 mm3.188 in

Total Height H3

N/A 105.6 mm4.156 in

Bolt Circle Diameter J

N/A 100 mm3.938 in

Boly Hole Size N

N/A 10.3 mm0.406 in

Dimension E

N/A 34.9 mm1.375 in

Dimension K

N/A 16.3 mm0.641 in

Dimension L1

N/A 32.1 mm1.266 in

Dimension N2

N/A 15.1 mm0.594 in

Dimension d1

N/A 54 mm2.126 in

Short Shank - P

N/A 0.028 mm0.011 in

Long Shank - P

N/A 2.64 mm0.104 in

Basic Load Ratings

Stamping Radial Load Rating

N/A 6300 N1400 lb

Static Load Rating

N/A 15300 N3440 lbf

Dynamic Load Rating

N/A 28500 N6400 lbf