CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Shaft Size d

N/A 1 3/16 in

Bearing Type

N/A Ball Bearing

Bearing Number

N/A 1103KR

Housing Construction

N/A Four-Bolt Double Pillow Block

Full Timken Part Number

N/A DRNR1 3⁄16

Dimensions

Base Width A

N/A 108 mm4.25 in

Base to Center Height H

N/A 63.5 mm2.5 in

Foot Height H1

N/A 22.2 mm7/8 in

Total Height H2

N/A 105.6 mm4.156 in

Total Length L

N/A 196.8 mm7 3/4 in

Dimension L1

N/A 84.1 mm3.313 in

Bolt Hole Spacing J

N/A 158.8 mm6.25 in

Bolt Hole Spacing [Lateral] J1

N/A 69.8 mm2.75 in

Bolt Hole Width N

N/A 12.7 mm0.500 in

Bolt Hole Length N1

N/A 15.9 mm0.625 in

Total Width O

N/A 203.2 mm8 in

Dimension P

N/A 142.9 mm5.625 in

Dimension d1

N/A 44.1 mm1.736 in

Basic Load Ratings

Static Load Rating

N/A 11300 N2530 lbf

Dynamic Load Rating

N/A 21600 N4850 lbf