CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Shaft Size d

N/A 1 7/16 in

Bearing Type

N/A Ball Bearing

Bearing Number

N/A 1107KR

Housing Construction

N/A Four-Bolt Double Pillow Block

Full Timken Part Number

N/A DRNR1 7⁄16

Dimensions

Base Width A

N/A 139.7 mm5.5 in

Base to Center Height H

N/A 76.2 mm3 in

Foot Height H1

N/A 25.4 mm1 in

Total Height H2

N/A 123.8 mm4.875 in

Total Length L

N/A 254 mm10 in

Dimension L1

N/A 95.2 mm3.75 in

Bolt Hole Spacing J

N/A 203.2 mm8 in

Bolt Hole Spacing [Lateral] J1

N/A 88.9 mm3.5 in

Bolt Hole Width N

N/A 15.9 mm0.625 in

Bolt Hole Length N1

N/A 22.2 mm0.875 in

Total Width O

N/A 276.2 mm10.875 in

Dimension P

N/A 211.5 mm8.328 in

Dimension d1

N/A 54 mm2.126 in

Basic Load Ratings

Static Load Rating

N/A 15300 N3440 lbf

Dynamic Load Rating

N/A 28500 N6400 lbf