CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 1 1/2 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GC1108KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A RASC 1 1/2 |
Dimensions
Base to Center Height H |
N/A 49.2 mm1.938 in |
Total Length L |
N/A 179.4 mm7.063 in |
Total Width A |
N/A 51.6 mm2.031 in |
Bolt Hole Spacing J |
N/A 136.5 mm5 3/8 in |
Bolt Hole Width N |
N/A 14.3 mm0.563 in |
Bolt Hole Length N1 |
N/A 26.2 mm1.031 in |
Foot Height H1 |
N/A 19.1 mm0.75 in |
Total Height H2 |
N/A 101.6 mm4 in |
Dimension d1 |
N/A 68.3 mm2.688 in |
Dimension B1 |
N/A 44.05 mm1.734 in |
Dimension S1 |
N/A 27.4 mm1.078 in |
Dimension T |
N/A 25.8 mm1.016 in |