CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 2 7/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GC1207KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A RASC 2 7/16 |
Dimensions
Base to Center Height H |
N/A 69.9 mm2.75 in |
Total Length L |
N/A 239.7 mm9.438 in |
Total Width A |
N/A 60.3 mm2.375 in |
Bolt Hole Spacing J |
N/A 188.1 mm7.406 in |
Bolt Hole Width N |
N/A 18.3 mm0.719 in |
Bolt Hole Length N1 |
N/A 29.4 mm1.156 in |
Foot Height H1 |
N/A 23.8 mm0.938 in |
Total Height H2 |
N/A 138.9 mm5.469 in |
Dimension d1 |
N/A 95.3 mm3.75 in |
Dimension B1 |
N/A 60.32 mm2-3/8 in |
Dimension S1 |
N/A 37.3 mm1.469 in |
Dimension T |
N/A 30.2 mm1.188 in |