CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 3/4 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GC1012KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A RASC 3/4 |
Dimensions
Base to Center Height H |
N/A 33.3 mm1.313 in |
Total Length L |
N/A 127 mm5 in |
Total Width A |
N/A 33.3 mm1.311 in |
Bolt Hole Spacing J |
N/A 96 mm0.781 in |
Bolt Hole Width N |
N/A 11.1 mm0.438 in |
Bolt Hole Length N1 |
N/A 19.8 mm0.781 in |
Foot Height H1 |
N/A 15.1 mm0.594 in |
Total Height H2 |
N/A 65.9 mm0.594 in |
Dimension d1 |
N/A 38.1 mm1.5 in |
Dimension B1 |
N/A 30.96 mm1.219 in |
Dimension S1 |
N/A 18.7 mm0.734 in |
Dimension T |
N/A 16.7 mm0.656 in |