CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Medium-Duty |
Shaft Size d |
N/A 1 11/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GN111KLLB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A LAO1 11/16 |
Dimensions
Base to Center Height H |
N/A 66.68 mm2.625 in |
Total Length L |
N/A 239.7 mm9.437 in |
Total Width A |
N/A 66.7 mm2.626 in |
Bolt Hole Spacing J |
N/A 190.5 mm7.5 in |
Bolt Hole Width N |
N/A 19 mm0.748 in |
Bolt Hole Length N1 |
N/A 25.4 mm1 in |
Foot Height H1 |
N/A 30.2 mm |
Total Height H2 |
N/A 130.2 mm5.126 in |
Dimension d1 |
N/A 69.9 mm2.752 in |
Dimension B1 |
N/A 58.7 mm2.3110 in |
Dimension S1 |
N/A 38.9 mm1.531 in |
Dimension T |
N/A 33.4 mm1.315 in |