CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Medium-Duty |
Shaft Size d |
N/A 1 15/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GN115KLLB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A LAO1 15/16 |
Dimensions
Base to Center Height H |
N/A 71.44 mm2.813 in |
Total Length L |
N/A 265.1 mm10.437 in |
Total Width A |
N/A 73 mm2.874 in |
Bolt Hole Spacing J |
N/A 209.6 mm8.252 in |
Bolt Hole Width N |
N/A 19 mm0.748 in |
Bolt Hole Length N1 |
N/A 25.4 mm1 in |
Foot Height H1 |
N/A 33.3 mm |
Total Height H2 |
N/A 141.3 mm5.563 in |
Dimension d1 |
N/A 75.8 mm2.984 in |
Dimension B1 |
N/A 66.7 mm2.6260 in |
Dimension S1 |
N/A 42.1 mm1.657 in |
Dimension T |
N/A 36.5 mm1.437 in |