CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Medium-Duty |
Shaft Size d |
N/A 2 15/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GN215KLLB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A LAO2 15/16 |
Dimensions
Base to Center Height H |
N/A 104.78 mm4.125 in |
Total Length L |
N/A 384.2 mm15.126 in |
Total Width A |
N/A 103.2 mm4.063 in |
Bolt Hole Spacing J |
N/A 304.8 mm12 in |
Bolt Hole Width N |
N/A 25.4 mm1 in |
Bolt Hole Length N1 |
N/A 33.3 mm1.311 in |
Foot Height H1 |
N/A 47.6 mm |
Total Height H2 |
N/A 204.8 mm8.063 in |
Dimension d1 |
N/A 112.7 mm4.437 in |
Dimension B1 |
N/A 100 mm3.937 in |
Dimension S1 |
N/A 62.7 mm2.469 in |
Dimension T |
N/A 51.6 mm2.031 in |