CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Medium-Duty |
Shaft Size d |
N/A 2 11/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GN211KLLB |
Seal Type |
N/A Labyrinth Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A LSAO2 11/16 |
Dimensions
Base to Center Height H |
N/A 115.89 mm4.563 in |
Total Length L |
N/A 390.5 mm15.374 in |
Total Width A |
N/A 111.1 mm4.374 in |
Bolt Hole Spacing J |
N/A 304.8 mm12 in |
Bolt Hole Width N |
N/A 25.4 mm1 in |
Bolt Hole Length N1 |
N/A 34.9 mm1.374 in |
Foot Height H1 |
N/A 44.4 mm |
Total Height H2 |
N/A 210.3 mm8.28 in |
Dimension d1 |
N/A 101.6 mm4 in |
Dimension B1 |
N/A 88.9 mm3-1/2 in |
Dimension S1 |
N/A 54.8 mm2.157 in |
Dimension T |
N/A 55.6 mm2.189 in |