CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Light-Duty |
Shaft Size d |
N/A 1/2 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A RA008RRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A PB 1/2 |
Dimensions
Base to Center Height H |
N/A 22.2 mm0.875 in |
Total Length L |
N/A 92.1 mm3.625 in |
Total Width A |
N/A 25.4 mm1 in |
Bolt Hole Width N |
N/A 8.7 mm0.344 in |
Foot Height H1 |
N/A 2.54 mm0.1 in |
Total Height H2 |
N/A 44.4 mm1.75 in |
Dimension d1 |
N/A 28.6 mm1.126 in |
Dimension B1 |
N/A 28.6 mm1.126 in |
Dimension S1 |
N/A 22.1 mm0.87 in |
Dimension T |
N/A 12.7 mm0.5 in |