CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 1 1/2 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A G1108KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A RAKH1 1/2 |
Dimensions
Base to Center Height H |
N/A 58.74 mm2.313 in |
Total Length L |
N/A 222.2 mm8.748 in |
Total Width A |
N/A 66.7 mm2.626 in |
Bolt Hole Spacing J |
N/A 155.6 mm6.126 in |
Bolt Hole Width N |
N/A 17.5 mm0.689 in |
Bolt Hole Length N1 |
N/A 31.8 mm1.252 in |
Foot Height H1 |
N/A 20.6 mm |
Total Height H2 |
N/A 111.1 mm4.374 in |
Dimension d1 |
N/A 60.3 mm2.374 in |
Dimension B1 |
N/A 56.4 mm2.22 in |
Dimension S1 |
N/A 35 mm1.378 in |
Dimension T |
N/A 33.4 mm1.315 in |