CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 1 5/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A G1105KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A RAKH1 5/16 |
Dimensions
Base to Center Height H |
N/A 53.98 mm2.125 in |
Total Length L |
N/A 203.2 mm8 in |
Total Width A |
N/A 57.2 mm2.252 in |
Bolt Hole Spacing J |
N/A 144.5 mm5.689 in |
Bolt Hole Width N |
N/A 14.3 mm0.563 in |
Bolt Hole Length N1 |
N/A 30.2 mm1.189 in |
Foot Height H1 |
N/A 19 mm0.748 in |
Total Height H2 |
N/A 101.6 mm4 in |
Dimension d1 |
N/A 54 mm2.126 in |
Dimension B1 |
N/A 51.2 mm2.016 in |
Dimension S1 |
N/A 32.35 mm1.274 in |
Dimension T |
N/A 33.4 mm1.315 in |