CAD (0)
  • Cart is empty

RELATED PRODUCTS

Unit of Measure

Specifications

Series

N/A Industrial

Shaft Size d

N/A 2 3/16 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A G1203KRRB

Seal Type

N/A Shroud Seal

Housing Construction

N/A Two-Bolt Pillow Block

Alternate Part Name

N/A RAKH2 3/16

Dimensions

Base to Center Height H

N/A 69.85 mm2.75 in

Total Length L

N/A 260.4 mm10.252 in

Total Width A

N/A 79.4 mm3.126 in

Bolt Hole Spacing J

N/A 184.2 mm7.252 in

Bolt Hole Width N

N/A 20.6 mm0.811 in

Bolt Hole Length N1

N/A 36.5 mm1.437 in

Foot Height H1

N/A 27 mm

Total Height H2

N/A 136.5 mm5.374 in

Dimension d1

N/A 76.2 mm3 in

Dimension B1

N/A 71.4 mm2.811 in

Dimension S1

N/A 43.6 mm1.717 in

Dimension T

N/A 39.7 mm1.563 in

Basic Load Ratings

Static Load Rating

N/A 29200 N6570 lbf

Dynamic Load Rating

N/A 48100 N10800 lbf