CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Expansion |
Shaft Size d |
N/A 1 15/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A 1115KRS |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A RAKHL1 15/16 |
Dimensions
Base to Center Height H |
N/A 63.5 mm2.5 in |
Total Length L |
N/A 241.3 mm9.5 in |
Total Width A |
N/A 63.500 mm2.5000 in |
Bolt Hole Spacing J |
N/A 171.4 mm6.748 in |
Bolt Hole Width N |
N/A 17.5 mm0.689 in |
Bolt Hole Length N1 |
N/A 36.5 mm1.437 in |
Foot Height H1 |
N/A 22.2 mm |
Total Height H2 |
N/A 129.4 mm5.094 in |
Dimension d1 |
N/A 69.9 mm2.752 in |
Dimension B1 |
N/A 62.7 mm2.469 in |
Dimension S1 |
N/A 38.1 mm1.5 in |
Dimension T |
N/A 31.8 mm1.252 in |